IESNA:LM-63-2002
[TEST]P1440332
[TESTLAB]THIRD PARTY NVLAP
[ISSUEDATE]04/15/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( NTCLR26040126)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XSF100-SFTR-6Hx6V-840-Position 2
[LUMINAIRE] LUMARK ALL SELECTABLE LUMINAIRE 100W w/ NEMA 6 FLOOD DISTRIBUTION 4000K CCT 80 CRI LIGHT ENGINE AT Position 2
[LAMP] (1) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.72A 86.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_SEARCH_APPLICATION]Outdoor, Architectural, Area, Automotive, Commercial, Facade, Landscape, Parking, Parks, 
[MORE]Pedestrian, Prison, Recreation, Roadway, Site, Street, Substation, Security, Corrosion Resistant, Wet Location
[MORE] PATHWAY, PEDESTRIAN, SIDEWALK, WALKWAY, WET LOCATION
[_SEARCH_MOUNTING] CEILING, ROOF
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13522.7
TILT=NONE
1 -1 1 181 25 1 1 0.4000 0.4000 0.0000
1.000 1 86.0
0.0    1.0    2.0    3.0    4.0    5.0    6.0    7.0    8.0    9.0    
 10.0   11.0   12.0   13.0   14.0   15.0   16.0   17.0   18.0   19.0   
 20.0   21.0   22.0   23.0   24.0   25.0   26.0   27.0   28.0   29.0   
 30.0   31.0   32.0   33.0   34.0   35.0   36.0   37.0   38.0   39.0   
 40.0   41.0   42.0   43.0   44.0   45.0   46.0   47.0   48.0   49.0   
 50.0   51.0   52.0   53.0   54.0   55.0   56.0   57.0   58.0   59.0   
 60.0   61.0   62.0   63.0   64.0   65.0   66.0   67.0   68.0   69.0   
 70.0   71.0   72.0   73.0   74.0   75.0   76.0   77.0   78.0   79.0   
 80.0   81.0   82.0   83.0   84.0   85.0   86.0   87.0   88.0   89.0   
 90.0   91.0   92.0   93.0   94.0   95.0   96.0   97.0   98.0   99.0   
 100.0  101.0  102.0  103.0  104.0  105.0  106.0  107.0  108.0  109.0  
 110.0  111.0  112.0  113.0  114.0  115.0  116.0  117.0  118.0  119.0  
 120.0  121.0  122.0  123.0  124.0  125.0  126.0  127.0  128.0  129.0  
 130.0  131.0  132.0  133.0  134.0  135.0  136.0  137.0  138.0  139.0  
 140.0  141.0  142.0  143.0  144.0  145.0  146.0  147.0  148.0  149.0  
 150.0  151.0  152.0  153.0  154.0  155.0  156.0  157.0  158.0  159.0  
 160.0  161.0  162.0  163.0  164.0  165.0  166.0  167.0  168.0  169.0  
 170.0  171.0  172.0  173.0  174.0  175.0  176.0  177.0  178.0  179.0  
 180.0  
0.0    15.0   30.0   45.0   60.0   75.0   90.0   105.0  120.0  135.0  
 150.0  165.0  180.0  195.0  210.0  225.0  240.0  255.0  270.0  285.0  
 300.0  315.0  330.0  345.0  360.0  
8527.5 8525.4 8523.5 8518.1 8505.6 8489.3 8467.4 8439.1 8416.1 8386.8 
8351.2 8310.0 8257.7 8199.2 8134.6 8058.3 7967.3 7862.5 7750.1 7626.6 
7497.5 7366.0 7228.9 7081.5 6934.1 6796.6 6671.8 6554.0 6439.4 6336.3 
6240.6 6140.7 6043.9 5954.1 5864.5 5772.4 5679.4 5579.1 5466.4 5329.6 
5160.9 4979.5 4765.0 4527.6 4279.4 3999.1 3712.7 3432.5 3165.7 2884.3 
2621.4 2419.9 2186.0 1869.1 1701.8 1552.7 1371.9 1206.7 1041.7 925.8 
816.4 714.7 627.8 557.3 488.1 431.7 385.9 345.7 309.7 275.8 
244.8 216.8 190.8 165.8 144.0 124.9 106.0 87.0 70.5 54.3 
41.2 30.8 22.9 16.3 10.5 4.8 1.5 0.6 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8527.5 8525.0 8519.5 8512.2 8496.9 8476.5 8453.4 8425.0 8396.0 8361.4 
8324.1 8276.5 8221.9 8161.3 8090.3 8009.1 7912.0 7808.6 7689.9 7560.5 
7430.7 7292.1 7143.9 6986.3 6834.8 6694.8 6562.4 6435.6 6308.9 6186.5 
6070.2 5953.8 5842.9 5738.0 5635.8 5534.1 5427.6 5310.4 5172.5 5017.1 
4848.8 4663.8 4457.3 4232.7 3984.8 3731.1 3476.7 3230.6 2989.0 2722.9 
2440.9 2146.6 1874.8 1705.3 1576.5 1399.1 1267.7 1137.8 1007.9 924.7 
869.6 787.4 693.1 609.9 550.0 491.0 437.6 389.8 344.5 301.9 
263.7 231.1 202.4 175.2 151.3 130.5 109.8 89.2 70.9 56.1 
43.2 32.4 25.5 17.7 12.3 7.0 1.7 0.6 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8527.5 8523.9 8514.7 8505.9 8488.0 8468.1 8435.5 8407.8 8374.0 8337.7 
8295.7 8243.3 8186.2 8122.0 8045.9 7960.6 7859.3 7746.8 7627.5 7499.9 
7358.9 7216.9 7054.6 6883.7 6713.2 6550.6 6391.0 6237.5 6082.7 5938.5 
5792.5 5648.6 5507.5 5368.0 5235.2 5100.8 4967.2 4828.3 4688.0 4534.8 
4358.5 4161.4 3950.6 3733.7 3514.2 3286.7 3059.3 2834.7 2597.6 2318.2 
2035.9 1801.2 1617.1 1440.8 1325.7 1211.6 1097.5 993.0 902.4 825.5 
755.7 677.9 608.3 545.9 494.6 450.9 407.2 366.5 328.2 290.7 
254.3 222.4 193.7 167.5 144.2 124.3 104.4 84.6 69.6 56.8 
44.8 34.0 26.8 18.1 12.7 7.4 2.1 0.6 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8527.5 8523.1 8513.8 8499.6 8480.5 8453.3 8422.9 8389.7 8355.6 8317.2 
8269.3 8212.9 8149.4 8080.1 8001.3 7913.3 7812.7 7698.2 7566.6 7427.5 
7272.7 7113.5 6942.1 6762.5 6582.8 6407.0 6232.2 6060.0 5893.4 5733.2 
5573.4 5418.6 5271.3 5123.3 4977.0 4825.3 4666.6 4510.9 4362.3 4202.5 
4029.3 3842.8 3645.2 3437.1 3225.9 3013.7 2809.5 2609.7 2377.0 2121.1 
1846.0 1618.2 1453.1 1358.6 1264.7 1170.8 1064.2 975.4 891.8 809.3 
733.8 667.6 605.4 547.8 498.8 455.5 414.4 374.6 334.2 294.7 
259.0 226.1 199.3 175.0 153.4 133.7 113.7 93.7 77.2 63.6 
51.7 41.6 31.7 21.9 13.3 8.2 3.3 0.9 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8527.5 8518.1 8511.7 8493.0 8471.5 8442.1 8410.4 8375.5 8336.1 8292.5 
8242.9 8186.9 8121.5 8042.5 7958.5 7862.0 7751.3 7626.3 7488.3 7345.4 
7191.1 7027.3 6853.6 6677.8 6505.1 6337.2 6171.4 6015.0 5865.4 5715.4 
5564.9 5422.0 5280.9 5143.6 5000.4 4851.9 4706.5 4556.6 4402.4 4237.0 
4058.4 3869.1 3664.6 3457.6 3244.1 3035.6 2833.3 2605.7 2363.2 2124.4 
1900.8 1707.7 1538.6 1385.4 1278.1 1170.9 1063.6 1001.2 910.7 840.0 
766.0 687.5 614.9 555.3 504.9 456.1 411.5 368.9 327.7 289.8 
256.5 226.7 199.7 175.8 153.3 134.2 114.5 94.7 79.9 66.1 
52.8 43.4 33.7 23.7 15.8 10.2 4.5 1.5 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8527.5 8518.5 8506.0 8488.4 8463.3 8434.5 8402.2 8365.6 8324.5 8279.6 
8225.2 8164.4 8092.5 8011.0 7918.6 7812.3 7696.7 7566.7 7430.3 7283.4 
7127.8 6970.3 6811.3 6654.9 6506.1 6366.6 6233.4 6105.0 5979.5 5856.4 
5734.5 5612.2 5491.6 5361.3 5230.5 5088.2 4939.0 4786.1 4618.1 4440.5 
4241.7 4031.3 3798.8 3554.4 3315.0 3090.8 2869.6 2618.6 2384.4 2158.1 
1936.0 1770.7 1622.5 1466.0 1334.7 1203.5 1072.3 980.9 873.0 782.9 
671.1 577.2 528.4 486.8 438.2 394.5 357.2 324.1 293.2 262.9 
235.1 210.3 187.8 166.5 146.8 128.7 110.5 92.4 78.3 64.9 
52.7 43.4 34.7 25.6 17.6 12.5 7.4 2.4 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8527.5 8519.7 8504.4 8480.3 8458.3 8427.5 8396.5 8364.6 8322.9 8271.0 
8211.6 8146.4 8071.9 7985.0 7883.9 7771.3 7648.7 7515.9 7372.0 7224.8 
7074.7 6924.2 6769.4 6624.6 6492.4 6372.0 6254.8 6138.7 6025.1 5913.8 
5804.4 5689.6 5570.2 5446.5 5314.8 5174.4 5018.4 4855.3 4684.2 4502.7 
4310.6 4094.6 3861.3 3626.2 3396.1 3172.7 2930.3 2687.9 2445.6 2215.8 
2021.1 1868.3 1731.2 1607.5 1464.1 1341.4 1234.4 1124.3 1017.4 921.8 
845.0 758.6 682.6 623.2 560.0 500.2 442.3 387.9 344.0 300.1 
256.6 226.5 199.8 175.4 152.4 131.3 111.7 94.8 80.4 66.6 
53.1 43.3 35.0 26.7 18.5 11.9 6.6 2.4 0.6 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8527.5 8518.4 8499.7 8482.1 8453.9 8425.7 8396.3 8361.8 8320.7 8270.8 
8212.7 8144.3 8065.6 7984.8 7881.7 7765.9 7644.4 7513.4 7370.7 7221.3 
7065.2 6907.3 6744.6 6589.8 6444.4 6304.6 6175.4 6050.7 5929.0 5806.3 
5685.2 5561.4 5436.0 5306.3 5169.1 5021.2 4867.5 4706.9 4536.2 4350.2 
4155.1 3958.1 3739.6 3527.4 3309.6 3105.5 2858.4 2610.7 2333.6 2054.4 
1820.3 1661.8 1543.5 1451.0 1380.6 1289.4 1199.2 1108.1 1044.0 941.8 
840.1 775.0 713.6 650.0 577.9 513.1 452.6 396.6 353.3 309.9 
266.9 237.4 209.8 183.6 160.0 137.0 116.2 98.8 83.2 68.8 
56.3 45.7 36.7 27.6 18.6 12.0 6.6 2.6 0.6 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8527.5 8520.7 8503.2 8484.6 8459.3 8427.6 8394.4 8361.5 8323.6 8273.7 
8221.1 8154.6 8080.6 7997.0 7897.9 7787.2 7666.0 7533.7 7392.2 7239.1 
7078.1 6904.2 6732.4 6556.6 6389.1 6222.5 6064.4 5913.8 5763.0 5617.8 
5475.6 5342.4 5211.7 5079.1 4943.4 4794.8 4631.0 4458.0 4271.8 4081.3 
3886.3 3682.2 3462.9 3240.4 3027.5 2814.5 2600.1 2320.4 2044.7 1798.1 
1536.0 1341.8 1204.7 1088.3 992.8 905.5 824.5 763.0 701.6 622.4 
564.8 532.4 487.9 443.5 402.9 366.1 333.6 301.1 268.5 243.5 
221.3 200.7 180.5 161.0 142.6 124.8 107.8 92.5 78.2 65.2 
53.4 42.4 33.8 25.2 16.6 10.8 5.8 2.5 0.7 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8527.5 8520.0 8507.9 8490.0 8465.3 8432.7 8398.5 8365.8 8330.2 8282.8 
8230.7 8171.5 8100.1 8020.1 7928.0 7824.5 7703.9 7570.7 7427.5 7275.6 
7111.3 6940.4 6766.5 6577.8 6391.7 6208.9 6040.3 5868.9 5704.4 5542.4 
5384.4 5237.0 5090.0 4947.4 4803.4 4656.1 4498.7 4322.5 4133.2 3939.8 
3745.2 3546.5 3339.6 3121.9 2930.6 2739.1 2547.5 2347.5 2099.5 1850.6 
1536.4 1290.1 1095.4 944.5 799.5 677.4 577.7 519.2 478.9 444.9 
413.6 386.4 362.1 339.4 317.3 295.3 273.7 252.8 233.2 214.1 
196.2 178.9 161.5 144.6 128.4 112.6 98.0 84.0 69.9 57.7 
47.5 38.6 29.6 20.7 14.1 8.9 4.8 2.0 0.7 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8527.5 8522.3 8510.3 8494.3 8469.3 8441.8 8412.5 8379.4 8344.0 8303.2 
8248.6 8191.5 8125.4 8046.8 7953.5 7849.3 7731.6 7604.2 7464.5 7318.7 
7165.1 6993.5 6822.9 6642.1 6476.4 6313.9 6153.6 5995.8 5845.4 5695.3 
5548.3 5407.5 5271.0 5136.4 5001.3 4862.0 4714.3 4554.1 4378.3 4197.2 
3999.5 3792.3 3575.1 3357.3 3153.9 2964.9 2775.9 2585.0 2328.7 2044.6 
1790.3 1545.4 1379.9 1283.0 1176.8 1051.6 920.6 815.0 721.1 647.6 
584.0 527.0 477.4 434.6 396.5 359.6 327.5 295.4 263.3 235.7 
211.6 187.9 166.2 146.0 127.6 109.4 91.9 77.2 64.3 53.3 
43.8 35.5 27.2 19.0 12.9 8.1 4.4 2.0 0.9 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8527.5 8523.9 8516.9 8500.4 8476.5 8449.9 8423.9 8394.0 8361.1 8318.3 
8268.8 8211.0 8145.6 8064.6 7972.8 7869.1 7756.5 7631.3 7496.8 7356.1 
7203.2 7040.7 6887.6 6738.1 6599.7 6479.8 6359.8 6240.7 6120.9 6007.1 
5900.3 5791.5 5685.6 5578.1 5467.5 5352.2 5230.8 5095.8 4939.1 4762.2 
4563.6 4350.4 4119.4 3882.0 3655.3 3428.7 3216.2 2967.4 2718.5 2469.9 
2258.2 2065.6 1917.5 1835.4 1726.2 1611.0 1443.5 1285.8 1173.5 1052.3 
921.9 817.6 727.5 641.9 580.1 519.4 461.6 409.1 361.2 313.2 
265.4 227.9 195.1 167.0 140.6 117.9 98.7 82.3 67.8 55.3 
44.5 36.2 28.0 19.8 13.4 8.5 4.2 1.9 1.0 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8527.5 8524.8 8517.2 8503.8 8483.1 8461.4 8434.9 8410.0 8378.4 8338.5 
8289.7 8229.8 8161.9 8087.6 8001.6 7899.4 7786.0 7664.2 7537.2 7402.7 
7251.7 7092.2 6951.7 6823.8 6705.2 6600.7 6499.4 6405.1 6312.3 6218.7 
6125.0 6031.0 5937.8 5846.0 5758.2 5669.6 5569.6 5449.2 5305.8 5143.4 
4956.8 4751.3 4523.8 4279.0 4041.2 3805.1 3580.4 3315.3 3095.9 2876.7 
2657.4 2444.3 2228.9 2113.1 2001.4 1855.8 1688.7 1509.3 1359.3 1238.9 
1106.6 971.0 851.5 743.4 652.7 570.9 503.2 439.4 380.9 330.7 
280.9 243.5 209.4 177.8 149.8 125.6 104.6 87.1 72.1 58.6 
46.9 38.4 30.0 21.5 14.7 9.2 4.7 2.0 1.0 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8527.5 8527.3 8519.8 8509.3 8489.7 8473.6 8447.9 8424.8 8393.2 8357.0 
8310.4 8250.3 8189.5 8115.7 8030.1 7933.0 7825.2 7707.4 7585.2 7453.8 
7308.7 7148.9 7001.3 6869.3 6746.2 6628.0 6518.3 6407.7 6299.8 6191.4 
6084.6 5978.7 5876.8 5769.8 5657.7 5543.0 5418.8 5282.0 5130.3 4957.9 
4762.8 4540.6 4294.9 4038.6 3785.3 3530.9 3297.7 3037.3 2776.9 2517.9 
2311.0 2166.2 1993.0 1907.5 1812.1 1653.5 1482.5 1329.4 1192.8 1068.8 
943.4 831.1 725.0 640.6 568.5 507.4 450.1 401.2 356.7 312.1 
267.7 232.5 201.7 173.8 148.0 124.1 103.9 86.9 71.9 58.6 
47.3 38.5 29.8 21.1 14.6 9.2 4.9 2.1 1.0 0.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8527.5 8528.8 8522.8 8517.2 8501.2 8482.2 8458.3 8434.2 8405.9 8370.5 
8327.6 8275.9 8215.5 8149.7 8070.7 7981.0 7876.7 7763.2 7640.3 7508.1 
7364.9 7209.6 7042.3 6881.5 6728.9 6574.4 6422.5 6275.0 6127.9 5982.0 
5832.8 5686.2 5541.2 5400.1 5262.8 5121.8 4971.7 4822.1 4659.4 4482.0 
4289.6 4084.4 3858.0 3616.5 3371.4 3130.3 2910.1 2690.1 2468.0 2171.3 
1917.1 1708.4 1485.3 1381.6 1263.0 1130.0 1005.4 886.8 782.4 703.2 
648.2 575.9 507.0 451.7 406.4 366.6 334.4 302.3 270.3 243.0 
217.6 193.4 171.9 151.9 133.3 115.4 97.8 82.3 69.2 57.8 
47.4 38.8 30.3 21.8 15.1 9.6 5.4 2.4 1.0 0.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8527.5 8528.3 8526.4 8522.5 8508.7 8492.4 8473.0 8446.7 8420.5 8386.8 
8348.0 8301.2 8239.9 8176.0 8104.7 8023.6 7925.6 7814.3 7686.8 7547.5 
7393.7 7233.8 7057.0 6873.0 6679.8 6488.6 6298.6 6115.0 5943.3 5774.8 
5606.7 5443.7 5286.0 5134.3 4985.0 4836.8 4686.4 4531.7 4370.1 4200.6 
4014.8 3819.8 3615.5 3400.4 3170.5 2959.3 2748.0 2536.8 2310.5 2012.8 
1699.4 1417.1 1163.7 1024.7 881.8 741.2 627.5 555.4 511.2 472.7 
439.9 410.4 383.8 359.4 336.5 313.6 290.7 269.2 247.6 228.3 
209.8 191.8 173.7 155.7 138.5 121.7 106.4 91.4 76.9 64.0 
52.9 42.9 34.5 26.0 17.7 11.5 6.3 2.8 1.1 0.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8527.5 8530.8 8527.8 8521.9 8513.2 8500.1 8481.1 8454.9 8428.0 8395.7 
8357.3 8316.9 8266.3 8205.7 8127.6 8048.3 7949.3 7835.6 7711.4 7571.1 
7415.2 7247.0 7062.8 6871.3 6672.8 6477.6 6290.1 6105.0 5929.5 5757.7 
5592.7 5433.5 5282.5 5141.4 5002.1 4860.6 4718.3 4568.8 4410.3 4240.2 
4058.4 3867.8 3667.8 3461.4 3242.2 3017.5 2792.9 2568.3 2323.6 2025.9 
1760.8 1535.3 1297.9 1147.6 1042.4 949.6 873.5 815.4 762.5 685.0 
607.1 549.5 508.0 465.0 426.0 387.6 354.6 321.7 288.8 262.8 
237.7 214.1 193.0 173.4 154.3 135.8 118.1 101.0 85.2 72.0 
59.8 48.2 38.8 29.4 20.0 13.6 8.3 4.1 1.3 0.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8527.5 8528.3 8528.9 8528.3 8519.1 8508.1 8489.0 8463.1 8435.1 8402.5 
8368.0 8328.3 8281.5 8216.7 8146.1 8061.5 7967.3 7859.4 7731.8 7591.2 
7439.0 7270.4 7100.0 6917.8 6734.2 6549.1 6372.6 6208.3 6051.7 5898.4 
5755.2 5615.1 5477.7 5341.4 5209.4 5071.6 4930.2 4791.1 4648.4 4495.3 
4325.1 4138.8 3937.0 3720.1 3499.0 3268.8 3048.0 2827.2 2605.6 2330.5 
2042.1 1789.3 1596.8 1478.3 1397.7 1336.3 1266.8 1173.1 1082.8 1025.8 
929.3 823.7 745.4 685.6 615.3 549.0 489.2 433.0 382.6 342.0 
301.4 260.8 230.7 203.7 177.9 153.6 129.8 109.6 92.4 77.5 
64.0 52.1 41.5 32.6 23.6 14.8 8.9 4.7 1.4 0.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8527.5 8531.7 8531.9 8532.7 8521.3 8516.6 8493.8 8470.6 8444.8 8413.1 
8380.6 8341.8 8289.8 8229.6 8161.2 8081.7 7989.5 7883.3 7761.9 7626.5 
7478.2 7322.3 7154.6 6985.3 6817.2 6644.0 6486.6 6331.2 6192.0 6052.6 
5915.0 5785.2 5656.2 5533.3 5408.3 5279.0 5148.4 5015.4 4874.7 4726.2 
4557.7 4364.2 4151.8 3917.9 3675.0 3430.9 3192.4 2976.4 2737.3 2495.9 
2239.6 2007.0 1828.8 1703.7 1552.1 1414.4 1300.1 1186.0 1072.0 983.5 
894.0 796.3 726.2 666.3 600.3 537.3 478.5 424.3 373.3 327.1 
284.9 249.3 219.0 191.4 166.8 144.2 125.3 106.4 87.5 73.7 
59.3 47.2 38.1 29.7 21.8 14.6 9.5 4.5 1.2 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8527.5 8535.2 8529.4 8525.8 8522.9 8513.2 8495.3 8473.9 8449.6 8421.0 
8384.4 8349.9 8297.3 8240.4 8176.3 8099.4 8015.5 7915.2 7799.8 7671.1 
7531.2 7378.4 7210.9 7044.5 6876.2 6711.9 6549.6 6391.3 6239.6 6086.7 
5943.2 5806.5 5671.4 5534.6 5406.1 5274.3 5136.5 4991.6 4837.9 4677.4 
4504.3 4308.2 4091.8 3851.6 3591.7 3324.3 3050.4 2812.2 2564.7 2310.8 
2076.4 1886.4 1724.3 1571.5 1419.9 1289.0 1158.7 1028.3 897.3 832.3 
740.9 634.4 561.4 498.9 445.4 404.0 367.0 334.9 304.0 274.7 
247.0 220.2 196.9 175.3 155.4 135.4 117.8 100.2 84.6 71.8 
59.1 47.1 38.0 28.6 20.6 13.4 9.0 4.5 1.3 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8527.5 8530.3 8529.4 8527.0 8519.5 8513.7 8500.9 8477.1 8454.2 8422.5 
8389.9 8351.4 8306.6 8252.3 8193.5 8122.4 8043.9 7949.7 7848.0 7726.1 
7591.1 7441.3 7279.6 7105.9 6924.8 6741.2 6560.9 6383.6 6208.9 6040.6 
5874.0 5710.1 5547.0 5384.7 5225.5 5065.3 4907.4 4750.9 4588.6 4420.9 
4248.9 4063.6 3868.7 3664.0 3442.8 3212.8 2975.6 2745.8 2532.0 2302.9 
2061.3 1817.4 1602.2 1432.9 1325.9 1218.9 1111.9 1038.6 933.4 844.4 
793.4 720.6 646.8 574.3 516.7 469.5 425.5 383.4 343.3 305.2 
269.7 236.4 207.9 182.9 160.4 139.4 121.5 103.6 85.7 72.1 
58.8 47.0 37.1 27.5 19.0 13.6 8.2 2.8 0.8 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8527.5 8530.3 8528.5 8525.4 8522.9 8516.2 8503.2 8480.3 8450.8 8418.9 
8389.4 8355.1 8311.3 8259.4 8203.5 8136.2 8056.0 7970.3 7869.2 7752.8 
7627.2 7486.4 7333.7 7166.7 6984.3 6799.7 6616.8 6429.0 6238.2 6057.5 
5873.9 5699.0 5527.6 5364.3 5200.2 5038.1 4878.5 4721.0 4564.2 4399.6 
4233.6 4055.5 3862.5 3650.7 3435.3 3217.5 3002.1 2794.4 2592.9 2348.7 
2072.0 1791.7 1559.8 1401.6 1297.4 1194.5 1091.7 999.5 920.1 845.6 
776.1 709.1 647.2 590.3 534.4 483.1 437.8 395.4 352.9 310.7 
271.3 236.8 207.4 182.2 159.4 138.3 119.4 100.5 81.6 68.0 
55.9 44.9 34.4 24.4 15.6 10.0 4.5 1.4 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8527.5 8528.9 8527.5 8527.3 8521.6 8508.7 8492.8 8468.0 8441.3 8416.9 
8384.4 8348.3 8304.7 8253.4 8192.5 8126.8 8047.1 7956.9 7858.4 7746.6 
7620.6 7485.8 7339.8 7179.2 7011.3 6845.2 6674.1 6508.5 6342.8 6188.9 
6028.7 5873.3 5728.3 5583.4 5439.9 5290.3 5150.9 5014.9 4863.1 4696.1 
4515.9 4322.3 4107.2 3891.7 3671.7 3441.9 3210.6 2977.3 2747.3 2508.5 
2227.8 1932.5 1674.5 1522.6 1375.6 1276.6 1178.2 1079.7 981.3 891.4 
806.4 734.7 663.6 592.4 529.7 474.5 417.3 363.3 319.4 280.6 
248.6 218.5 192.2 168.3 145.6 126.4 107.2 88.0 73.0 60.5 
48.3 36.8 27.6 19.7 14.1 8.5 2.8 0.8 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8527.5 8527.9 8526.9 8523.9 8515.7 8501.5 8482.8 8456.8 8432.2 8402.8 
8377.4 8335.5 8287.1 8234.0 8171.9 8102.7 8017.4 7921.7 7811.5 7695.2 
7567.6 7438.4 7297.8 7149.1 6995.9 6837.9 6696.4 6566.0 6437.8 6314.0 
6192.0 6072.4 5960.4 5850.5 5743.9 5638.8 5540.2 5433.3 5316.9 5174.8 
5000.7 4809.0 4604.0 4383.6 4148.7 3888.8 3624.5 3363.9 3108.4 2832.7 
2549.0 2230.9 2001.7 1771.0 1583.0 1455.7 1325.4 1195.1 1064.8 963.8 
851.5 751.8 676.6 606.1 540.7 482.0 429.8 385.8 344.0 305.6 
269.0 237.3 209.1 180.9 155.4 134.6 113.9 93.2 75.5 59.5 
46.2 34.5 25.2 18.5 12.9 7.4 1.9 0.6 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8527.5 8525.4 8523.5 8518.1 8505.6 8489.3 8467.4 8439.1 8416.1 8386.8 
8351.2 8310.0 8257.7 8199.2 8134.6 8058.3 7967.3 7862.5 7750.1 7626.6 
7497.5 7366.0 7228.9 7081.5 6934.1 6796.6 6671.8 6554.0 6439.4 6336.3 
6240.6 6140.7 6043.9 5954.1 5864.5 5772.4 5679.4 5579.1 5466.4 5329.6 
5160.9 4979.5 4765.0 4527.6 4279.4 3999.1 3712.7 3432.5 3165.7 2884.3 
2621.4 2419.9 2186.0 1869.1 1701.8 1552.7 1371.9 1206.7 1041.7 925.8 
816.4 714.7 627.8 557.3 488.1 431.7 385.9 345.7 309.7 275.8 
244.8 216.8 190.8 165.8 144.0 124.9 106.0 87.0 70.5 54.3 
41.2 30.8 22.9 16.3 10.5 4.8 1.5 0.6 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
